2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SHE3-25L

Expand Table
EN
1/5
Catalog No.
CN
Module
M
Number of teeth
Z
Shape
S
Total length
G [mm]
Face width
E [mm]
Hub width
F [mm]
Bore
A [mm]
Hub diameter
B [mm]
Pitch diameter
C [mm]
Outside diameter
D [mm]
Tooth on/off
TOOTH
Heat treatment
HT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
SHE1.5-20L
1.5
20
S1
32
18
14
10
25
31.83
36
On
without
SHE1.5-25L
1.5
25
S1
32
18
14
12
35
39.79
44
On
without
SHE1.5-30L
1.5
30
S1
32
18
14
15
40
47.75
52
On
without
SHE2-18L
2.0
18
S1
41
25
16
12
30
38.20
44
On
without
SHE2-24L
2.0
24
S1
41
25
16
15
45
50.93
56
On
without
SHE2-30L
2.0
30
S1
41
25
16
18
55
63.66
68
On
without
SHE3-20L
3.0
20
S1
50
30
20
20
55
63.66
72
On
without
SHE3-25L
3.0
25
S1
50
30
20
20
70
79.58
88
On
without
SHE3-30L
3.0
30
S1
50
30
20
25
85
95.49
104
On
without
SHE4-18L
4.0
18
S1
65
40
25
20
65
76.39
86
On
without
SHE4-24L
4.0
24
S1
65
40
25
20
90
101.86
112
On
without
SHE4-30L
4.0
30
S1
65
40
25
25
110
127.32
138
On
without
SHE5-18L
5.0
18
S1
75
50
25
25
85
95.49
110
On
without
SHE5-24L
5.0
24
S1
75
50
25
25
110
127.32
142
On
without
SHE6-20L
6.0
20
S1
88
60
28
30
110
127.32
144
On
without
SHE6-25L
6.0
25
S1
88
60
28
30
140
159.15
176
On
without
Show compressed display (16 configurable products)
Latest change19.06.2025 05:17:10
Unit

Classifications

CNS

CNSERPBASE Object Properties